FLAN-PL 63x11.5-UNI

Part no.: 10.01.30.00017

Flange plate (round)

External diameter D63 mm
Length L11.5 mm
SizeUNI

Information on the Flange Plate

The flange plates are used to connect the vacuum end effector to the robot.

FLAN-PL 63x11.5-UNI
Attribute Value
d 25 mm
D3 55 mm
D 63 mm
Dmk 46 mm
G2 M4-F
L 11.50 mm
L3 6.50 mm
Attribute Value
Pressure range (operating pressure) bar
Weight 62 g

Ordering information: FLAN-PL 63x11.5-UNI