Wafer Grippers SWGm Wet

  • Wafer gripper for extreme fast, reliable, precise and gentle handling of wet wafers in wet bench applications
  • Handling of wafers after etching and cleaning processes
  • Loading and unloading of conveyor belts
  • Fully or partially automated production of silicon wafers with maximum process stability, production line uptime, cell efficiency and line output

Our Highlights...

  • Special allocation and dimension of the suction points
  • Low overall height and operating weight
  • High suction rate even for partial coverage or leakages
  • Exhaust air channels for controlled air discharge
  • Quick object release

Your Benefits...

  • Safe handling of wet wafers
  • High speed, high accuracy handling for cyle times below 1 second
  • Reliable gripping and handling, even of deformed, broken or perforated wafers
  • No contamination of process area
  • Precise positioning and very short cycle times
 

Individual items in the product family Wafer Grippers SWGm Wet

 

SWGm-6S W 146x146x65 PEEK
10.01.30.00191
Wafer gripper for fast and careful handling of photovoltaic components
Design: Sidewise exhaust air
for: wet wafers
Length L: 146 mm
Width B: 146 mm
Height H: 65 mm
Material: Polyetheretherketon
SWGm-5S W 115x115x65 PEEK
10.01.30.00193
Wafer gripper for fast and careful handling of photovoltaic components
Design: Sidewise exhaust air
for: wet wafers
Length L: 115 mm
Width B: 115 mm
Height H: 65 mm
Material: Polyetheretherketon