Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Wafer gripper for fast and careful handling of photovoltaic components
Shape | Axial exhaust air |
Length L | 115 mm |
Width B | 115 mm |
Height H | 40 mm |
Number of ejectors | 1 |
Performance class | E100 |
construction shape compact ejectors | Blow-off function |
Material | Polyetheretherketon |
Attribute | Value |
---|---|
B | 115 mm |
d | 6 mm |
d1 | 4 mm |
d2 | 14 mm |
G1 | G3/8"-F |
G2 | M4-F |
G3 | M4-F |
H | 40 mm |
H2 | 10.50 mm |
L | 115 mm |
X1 | 46 mm |
X2 | 80.60 mm |
Attribute | Value |
---|---|
Pressure range (operating pressure) | 1.0 ... 3.0 bar |
Size | 5 |
Holding force | 10 ... 35 N |
Suction rate | m³/h |
Suction rate | 190 ... 350 l/min |
Air consumption | m³/h |
Air consumption | 60 ... 120 l/min |
Operating temperature | 5 ... 75 °C |
Weight | 210 g |
Shape | Axial exhaust air |
Product family | SWGM |
Ordering information: SWGm-5A 115x115x40 1xE100 A PEEK
Wafer gripper SWGm is delivered assembled. The assembly consists of:
Available spare parts: suction area
Available accessories: component for discharging exhaust air, holder system, suction/absorption module, floating suction cup module, exhaust duct, solenoid valves, flange plate