SWGm-6S 146x146x65 1xE100 A PEEK

Part no.: 10.01.30.00138

Wafer gripper for fast and careful handling of photovoltaic components

ShapeLateral exhaust air
Length L146 mm
Width B146 mm
Height H65 mm
Number of ejectors1
Performance classE100
construction shape compact ejectorsBlow-off function
MaterialPolyetheretherketon
SWGm-6S 146x146x65 1xE100 A PEEK
Attribute Value
B 146 mm
d 6 mm
d1 4 mm
d2 14 mm
G1 G3/8"-F
G2 M4-F
G3 M4-F
H 65 mm
H2 10.50 mm
L 146 mm
X1 46 mm
X2 110.60 mm
Attribute Value
Pressure range (operating pressure) 1.0 ... 3.0 bar
Size 6
Holding force 12 ... 43 N
Suction rate m³/h
Suction rate 160 ... 235 l/min
Air consumption m³/h
Air consumption 60 ... 120 l/min
Operating temperature 5 ... 75 °C
Weight 300 g
Shape Lateral exhaust air
Product family SWGM
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SWGm-6S 146x146x65 1xE100 A PEEK

Wafer gripper SWGm is delivered assembled. The assembly consists of:

  • Wafer gripper of type SWGm – available in various dimensions, with axial or lateral exhaust

 

Available spare parts: suction area

Available accessories: component for discharging exhaust air, holder system, suction/absorption module, floating suction cup module, exhaust duct, solenoid valves, flange plate