Wafer Grippers

Wafer grippers are suitable for extremely quick and reliable handling of wafers and solar cells. The generation of a high flow rate with low air consumption enables particularly gentle handling of sensitive workpieces.
 

Wafer Grippers SWGm

  • Dimensions: 125 x 125 mm and 156 x 156 mm
  • Selectable base model with axial exhaust air or sideways exhaust air
  • Material suction surface: PEEK

Accessories Wafer Gripper SWGm

  • Components for the modular design of SWGm wafer grippers

Wafer Grippers SWGm Wet

  • Dimensions: 125 x 125 mm and 156 x 156 mm
  • Basic version with side exhaust
  • Material suction surface: PEEK