Pressure Switches VS-P10-W-D

  • Electronic pressure switch for system monitoring of pressure systems
  • Optimization of cycle times and regulation circuits to increase efficiency of pressure systems
  • Compact construction and low weight permit use directly on the suction cup
  • Cubical design also suitable for panel mounting
  • For use in all areas of automated handling

Our Highlights...

  • Electronic pressure switch with digital display
  • Switching point and hysteresis programmable with the foil keypad
  • Two separately programmable digital output
  • Special functions can be programmed

Your Benefits...

  • Electronically precise switching with two separate switch outputs
  • Can be adapted optimally to customer requirements
  • Upper and lower limit values can be displayed
  • Further adaptation possible
 

Individual items in the product family Pressure Switches VS-P10-W-D

 

VS-P10-W-D PNP M8-4
10.06.02.00114
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Cube, digital display
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital
VS-P10-W-D NPN M8-4
10.06.02.00127
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Cube, digital display
Type: Switches to minus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital