Vacuum and Pressure Switches VS-V/P-W-D-K(-3C)

  • Vacuum and pressure switch for use in vacuum and pressure systems for process monitoring and optimizing cycle times
  • Creating control circuits to improve the efficiency of systems
  • The switch can be mounted in panels due to its cubic construction; optional mounting frame with a transparent protective cap
  • Can be installed in handling systems directly thanks to its small design and low weight

Our Highlights...

  • All functions are set using an intelligent menu structure
  • Integrated automatic setting of switching point
  • Anti-chattering function with adjustable response times

Your Benefits...

  • Fast and easy installation or adjusting of any settings
  • Optimal switching points are determined automatically using the process parameters
  • Stable switching output even in the event of sudden, brief fluctuations in the main vacuum
 

Individual items in the product family Vacuum and Pressure Switches VS-V/P-W-D-K(-3C)

 

  1. 1
  2. 2
VS-V-W-D NPN K
10.06.02.00417
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: Cube, digital display
Type: Switches to minus
Electrical connection: Cable
Inputs/outputs: 2 digital
VS-V-W-D PNP K
10.06.02.00418
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: Cube, digital display
Type: Switches to plus
Electrical connection: Cable
Inputs/outputs: 2 digital
VS-P10-W-D NPN K
10.06.02.00419
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Cube, digital display
Type: Switches to minus
Electrical connection: Cable
Inputs/outputs: 2 digital
VS-P10-W-D PNP K
10.06.02.00420
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Cube, digital display
Type: Switches to plus
Electrical connection: Cable
Inputs/outputs: 2 digital
assets/Artikelbild/10.06.02.00679_01.jpg
New
VS-V-W-D NPN K 3C-D
10.06.02.00679
Vacuum/pressure switch in cube shape with display and digital output signals
Display: Display 3-color / 2-line
assets/Artikelbild/10.06.02.00678_01.jpg
New
VS-V-W-D PNP K 3C-D
10.06.02.00678
Vacuum/pressure switch in cube shape with display and digital output signals
Display: Display 3-color / 2-line
assets/Artikelbild/10.06.02.00681_01.jpg
New
VS-P10-W-D NPN K 3C-D
10.06.02.00681
Vacuum/pressure switch in cube shape with display and digital output signals
Display: Display 3-color / 2-line
assets/Artikelbild/10.06.02.00680_01.jpg
New
VS-P10-W-D PNP K 3C-D
10.06.02.00680
Vacuum/pressure switch in cube shape with display and digital output signals
Display: Display 3-color / 2-line
assets/Artikelbild/10.06.02.00421_01.jpg
Phase-out article
VS-V-W-D NPN K 2C
10.06.02.00421
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: Cube, digital display
Type: Switches to minus
Electrical connection: Cable
Inputs/outputs: 1 digital
Display: Display two-colored
assets/Artikelbild/10.06.02.00422_01.jpg
Phase-out article
VS-V-W-D PNP K 2C
10.06.02.00422
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: Cube, digital display
Type: Switches to plus
Electrical connection: Cable
Inputs/outputs: 1 digital
Display: Display two-colored

  1. 1
  2. 2