Vacuum and Pressure Switches VSi-HD

  • Electronic Vacuum and pressure switch VSi-HD with an IO-Link interface for measuring and monitoring vacuum and overpressure in automation
  • Heavy duty version for use in harsh environmental conditions (e.g due to acceleration, contamination or vibrations)
  • Can be installed directly on the suction cup, particularly in decentralized vacuum systems
  • Input and output of process parameters via the controller

Our Highlights...

  • Electronic vacuum and pressure switch with digital switching signals
  • Durable, compact design
  • Communication in all standard field-bus systems via IO-Link interface
  • Integrated leakage monitoring thanks to visual or digital out

Your Benefits...

  • Precise measuring and evaluation of process data
  • Can also be used under harsh environmental conditions
  • Input and output of all relevant process data via the controller
  • Predictive maintenance thanks to the vacuum system used
 

Individual items in the product family Vacuum and Pressure Switches VSi-HD

 

New
VSi HD V M12-4
10.06.02.00677
Vacuum and pressure switch with two digital output signals and IO-Link function
Measuring range: -1...0 bar
Shape: Heavy Duty
Electrical connection:
Male connect M12, 4 pol
Indication: LED
Protection: IP 65 (with plug)