Vacuum Switches VSi-HD

  • Electronic vacuum switch VSi-HD with an IO-Link interface for measuring and monitoring vacuum in automation and handling systems
  • Heavy-duty version for use in rugged environments (e.g. due to acceleration, dirt or vibrations)
  • Installation directly on the suction cup, especially in decentralised vacuum systems
  • Input and output of process parameters via the control

Our Highlights...

  • Electronic vacuum switch with digital switching signals
  • Robust, compact design
  • Communication in all common fieldbus systems via IO-Link interface
  • Integrated leakage monitoring through visual or digital output

Your Benefits...

  • Precise measurement and evaluation of process data
  • Use even under robust environmental conditions
  • Input and output of all relevant process data via the control
  • Predictive maintenance via the vacuum system used
 

Individual items in the product family Vacuum Switches VSi-HD

 

VSi HD V M12-4
10.06.02.00677
Vacuum and pressure switch with two digital output signals and IO-Link function
Measuring range: -1...0 bar
Shape: Heavy Duty
Electrical connection:
Male connect M12, 4 pol
Indication: LED
Protection: IP 65 (with plug)