Pressure Switches VS-P1

  • Electronic pressure switch for system monitoring of pressure systems
  • Optimization of cycle times and regulation circuits to increase efficiency of pressure systems
  • For use in all areas of automated handling

Our Highlights...

  • Electronic pressure switch
  • Switching point and hysteresis adjustable
  • Analogue and digital outputs

Your Benefits...

  • Precise measurement and switching
  • Easily adapted to customer's requirements
  • Adjustable pressure limit value and continuous pressure monitoring
 

Individual items in the product family Pressure Switches VS-P1

VS-P1-PNP M8-4
10.06.02.00051
Vacuum/pressure switch with digital and analogue output signal
Measuring range: 0.0 ... 1.0 bar
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V
VS-P1-A-PNP M8-4
10.06.02.00050
Vacuum/pressure switch with digital and analogue output signal
Measuring range: 0.0 ... 1.0 bar
Shape: with adapter flange
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V
VS-P1-NPN M8-4
10.06.02.00104
Vacuum/pressure switch with digital and analogue output signal
Measuring range: 0.0 ... 1.0 bar
Type: Switches to minus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V
VS-P1-A-NPN M8-4
10.06.02.00106
Vacuum/pressure switch with digital and analogue output signal
Measuring range: 0.0 ... 1.0 bar
Shape: with adapter flange
Type: Switches to minus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V