Pressure Switches VS-P10-AH / AV-T

  • Pressure switch for electronic process monitoring in pressure systems
  • Suitable for both measuring and switching
  • Suitable for use in highly dynamic handling systems

Our Highlights...

  • Switching points can be set with teach button
  • Two digital outputs
  • Two-colour LED indicator
  • For upright or flat mounting
  • Switching capacity 200 mA
  • Minimum size
  • Weight only 6 g

Your Benefits...

  • Fast adjustment of switching points
  • Fewer switching elements needed
  • Easily visible status indication
  • Space-saving installation
  • High switching capacity
  • Low space requirements
  • Mass of switch almost negligible
 

Individual items in the product family Pressure Switches VS-P10-AH / AV-T

 

VS-P10-AH-T-PNP M8-4
VS-P10-AH-T-PNP M8-4
10.06.02.00383
Vacuum/pressure switch with 2 teachable, digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Adaptation horizontal
Switching-point adjustment:
Teachfunction
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital
VS-P10-AH-T-PNP M8-4 S
VS-P10-AH-T-PNP M8-4 S
10.06.02.00382
Vacuum/pressure switch with 2 teachable, digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Adaptation horizontal
Switching-point adjustment:
Teachfunction
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
with: Fixed hysteresis
Inputs/outputs: 2 digital
VS-P1-AV-T-PNP M8-4
VS-P1-AV-T-PNP M8-4
10.06.02.00385
Vacuum/pressure switch with 2 teachable, digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Adaptation vertically
Switching-point adjustment:
Teachfunction
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital
VS-P1-AV-T-PNP M8-4 S
VS-P1-AV-T-PNP M8-4 S
10.06.02.00384
Vacuum/pressure switch with 2 teachable, digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Adaptation vertically
Switching-point adjustment:
Teachfunction
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
with: Fixed hysteresis
Inputs/outputs: 2 digital