Pressure Switches VS-P10-D

  • Electronic pressure switch for system monitoring of pressure systems
  • Optimization of cycle times and regulation circuits to increase efficiency of pressure systems
  • Compact construction and low weight permit use directly on the suction cup
  • For use in all areas of automated handling

Our Highlights...

  • Electronic pressure switch with digital display
  • Switching point and hysteresis programmable with foil keypad
  • Two separately programmable digital outputs
  • Special functions programmable

Your Benefits...

  • Precise switching with two separate switch outputs
  • Can be adapted optimally to customer requirements
  • Upper and lower limit values can be displayed
  • Further adaptation possible
 

Individual items in the product family Pressure Switches VS-P10-D

 

VS-P10-D-PNP M8-4
Discontinued item
VS-P10-D-PNP M8-4
10.06.02.00056
Vacuum/pressure switch with display and two digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: With digital display
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital