Pressure Switches VS-P10-W-D-K(-2C)

  • Pressure switch for use in pressure systems for process monitoring and optimizing cycle times
  • Creating control circuits to improve the efficiency of pressure systems
  • The switch can be mounted in panels due to its cubic construction and optional mounting frame with a transparent protective cap
  • Can be installed in handling systems directly where it is used thanks to its small design and low weight

Our Highlights...

  • Pressure switch with a digital display, also available with a two-color display
  • All functions are set using an intelligent menu structure
  • Integrated automatic setting of switching point
  • Anti-chattering function with adjustable response times
  • Switch function with freely-adjustable switching points, in either hysteresis or comparator mode

Your Benefits...

  • Clear visual monitoring of the system and the process
  • Fast and easy installation or adjusting of the settings
  • Optimal switching points determined automatically using the process parameters and without manual programming
  • Stable switching output even in the event of sudden, brief fluctuations in the main pressure
  • Optimal adjustment of switching points and output signals
 

Individual items in the product family Pressure Switches VS-P10-W-D-K(-2C)

 

VS-P10-W-D-K-NPN
VS-P10-W-D-K-NPN
10.06.02.00419
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: 0.0 ... 10.0
Shape: Cube, digital display
Connection: Cable
Type: Switches to minus
Inputs/outputs: 2 digital
VS-P10-W-D-K-PNP
VS-P10-W-D-K-PNP
10.06.02.00420
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: 0.0 ... 10.0
Shape: Cube, digital display
Connection: Cable
Type: Switches to plus
Inputs/outputs: 2 digital
VS-P10-W-D-K-NPN-2C
VS-P10-W-D-K-NPN-2C
10.06.02.00423
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: 0.0 ... 10.0
Shape: Cube, digital display
Electrical connection: Cable
Type: Switches to minus
Inputs/outputs: 1 digital
Display: Display two-colored
VS-P10-W-D-K-PNP-2C
VS-P10-W-D-K-PNP-2C
10.06.02.00424
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: 0.0 ... 10.0
Shape: Cube, digital display
Electrical connection: Cable
Type: Switches to plus
Inputs/outputs: 1 digital
Display: Display two-colored