Vacuum and Pressure Switches VS-P

  • Electronic vacuum and pressure switch for system monitoring of vacuum / pressure systems
  • Optimization of cycle times and regulation circuits to increase efficiency of systems
  • For use in all areas of automated handling

Our Highlights...

  • Electronic vacuum and pressure switch
  • Adjustable switching point and hysteresis
  • Analogue and digital outputs
  • Measuring range -1 to +10 bar; withstands overpressures up to 16bar

Your Benefits...

  • Precise measurement and switching
  • Easily adaptable to match customer requirements
  • Adjustable vacuum limit value and continuous vacuum monitoring
  • Suitable for all special applications in the vacuum and compressed-air sectors
 

Individual items within the product family Vacuum and Pressure Switches VS-P

 

VS-VP10-PNP M8-4
VS-VP10-PNP M8-4
10.06.02.00029
Vacuum/pressure switch with digital and analogue output signal
Measuring range: -1.0 ... 10.0 bar
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V
VS-VP10-A-PNP M8-4
VS-VP10-A-PNP M8-4
10.06.02.00030
Vacuum/pressure switch with digital and analogue output signal
Measuring range: -1.0 ... 10.0 bar
Shape: with adapter flange
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V
VS-VP10-NPN M8-4
VS-VP10-NPN M8-4
10.06.02.00039
Vacuum/pressure switch with digital and analogue output signal
Measuring range: -1.0 ... 10.0 bar
Type: Switches to minus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V
VS-VP10-A-NPN M8-4
VS-VP10-A-NPN M8-4
10.06.02.00040
Vacuum/pressure switch with digital and analogue output signal
Measuring range: -1.0 ... 10.0 bar
Shape: with adapter flange
Type: Switches to minus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V