Vacuum and Pressure Switches VS-V/P-AH/AV-T

  • Electronic process monitoring, optimization of cycle times, energy-saving functions
  • Can be used as a measuring and switching element
  • Suitable vacuum switch for use in very dynamic handling systems

Our Highlights...

  • Switching points adjustable with the "teach" button
  • Two digital switch outputs
  • Two-color LED indicator
  • For vertical or horizontal mounting
  • Electronic vacuum/pressure sensor
  • Current switching capacity 200 mA

Your Benefits...

  • Quick adjustment of the process
  • Makes further switching elements unnecessary
  • Easily visible status indication
  • Space-saving installation
  • Very precise switching and repeatability
  • Direct switching possible
 

Individual items in the product family Vacuum and Pressure Switches VS-V/P-AH/AV-T

 

VS-V-AH-T-PNP M8-4
VS-V-AH-T-PNP M8-4
10.06.02.00295
Vacuum/pressure switch with 2 teachable, digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: Adaptation horizontal
Switching-point adjustment:
Teachfunction
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital
VS-V-AH-T-PNP M8-4 S
VS-V-AH-T-PNP M8-4 S
10.06.02.00294
Vacuum/pressure switch with 2 teachable, digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: Adaptation horizontal
Switching-point adjustment:
Teachfunction
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
with: Fixed hysteresis
Inputs/outputs: 2 digital
VS-V-AV-T-PNP M8-4
VS-V-AV-T-PNP M8-4
10.06.02.00293
Vacuum/pressure switch with 2 teachable, digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: Adaptation vertically
Switching-point adjustment:
Teachfunction
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital
VS-V-AV-T-PNP M8-4 S
VS-V-AV-T-PNP M8-4 S
10.06.02.00292
Vacuum/pressure switch with 2 teachable, digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: Adaptation vertically
Switching-point adjustment:
Teachfunction
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
with: Fixed hysteresis
Inputs/outputs: 2 digital
VS-P10-AH-T-PNP M8-4
VS-P10-AH-T-PNP M8-4
10.06.02.00383
Vacuum/pressure switch with 2 teachable, digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Adaptation horizontal
Switching-point adjustment:
Teachfunction
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital
VS-P10-AH-T-PNP M8-4 S
VS-P10-AH-T-PNP M8-4 S
10.06.02.00382
Vacuum/pressure switch with 2 teachable, digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Adaptation horizontal
Switching-point adjustment:
Teachfunction
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
with: Fixed hysteresis
Inputs/outputs: 2 digital
VS-P1-AV-T-PNP M8-4
VS-P1-AV-T-PNP M8-4
10.06.02.00385
Vacuum/pressure switch with 2 teachable, digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Adaptation vertically
Switching-point adjustment:
Teachfunction
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital
VS-P1-AV-T-PNP M8-4 S
VS-P1-AV-T-PNP M8-4 S
10.06.02.00384
Vacuum/pressure switch with 2 teachable, digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Adaptation vertically
Switching-point adjustment:
Teachfunction
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
with: Fixed hysteresis
Inputs/outputs: 2 digital