Vacuum and Pressure Switches VS-V/P-D

  • Electronic vacuum and pressure switch for system monitoring of vacuum and pressure systems
  • Optimization of cycle times and regulation circuits to increase efficiency of systems
  • For use in all areas of automated handling
New: Vacuum and Pressure Switches VSi

New: Vacuum and Pressure Switches VSi

Also look at the new generation of intelligent vacuum switches with IO-Link interfaces and NFC technology.

Our Highlights...

  • Electronic vacuum and pressure switch with digital display
  • Switching point and hysteresis programmable with the foil keypad
  • Two separately programmable digital outputs
  • Special functions programmable

Your Benefits...

  • Precise switching with two separate switch outputs
  • Easily adapted to meet customer requirements
  • Upper and lower limit values can be displayed
  • Further adaptation possible
 

Individual items in the product family Vacuum and Pressure Switches VS-V/P-D

 

VS-V-D-PNP M8-4
Discontinued item
VS-V-D-PNP M8-4
10.06.02.00049
Vacuum/pressure switch with display and two digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: With digital display
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital
VS-V-D-NPN M8-4
Discontinued item
VS-V-D-NPN M8-4
10.06.02.00055
Vacuum/pressure switch with display and two digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: With digital display
Type: Switches to minus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital
VS-V-D-PNP M8-4 C
Discontinued item
VS-V-D-PNP M8-4 C
10.06.02.00270
Vacuum/pressure switch with display and two digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: With digital display
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
with: Coding
Inputs/outputs: 2 digital
VS-P10-D-PNP M8-4
Discontinued item
VS-P10-D-PNP M8-4
10.06.02.00056
Vacuum/pressure switch with display and two digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: With digital display
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital