Vacuum and Pressure Switches VS-V/P-W-D

  • Electronic vacuum and pressure switch for system monitoring of vacuum and pressure systems
  • Optimization of cycle times and regulation circuits to increase efficiency
  • Cubical design also suitable for panel mounting
  • For use in all areas of automated handling

Our Highlights...

  • Electronic vacuum and pressure switch with digital display
  • Switching point and hysteresis programmable with the foil keypad
  • Two separately programmable digital outputs
  • Special functions programmable

Your Benefits...

  • Precise switching with two separate switch outputs
  • Can be adapted easily to meet customer requirements
  • Upper and lower limit values can be displayed
  • Further adaptation possible
 

Individual items in the product family Vacuum and Pressure Switches VS-V/P-W-D

VS-V-W-D-PNP-M8-4
10.06.02.00113
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: Cube, digital display
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital
VS-V-W-D-NPN-M8-4
10.06.02.00126
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: Cube, digital display
Type: Switches to minus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital
VS-V-W-D-PNP-M8-4-C
10.06.02.00271
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: -1.0 ... 0.0 bar
Shape: Cube, digital display
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
with: Coding
Inputs/outputs: 2 digital
VS-V-W-D-PNP-M8-4
10.06.02.00192
Vacuum/pressure switch in cube shape with display and digital output signals
Shape: Cube, digital display
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
VS-P10-W-D-PNP-M8-4
10.06.02.00114
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Cube, digital display
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital
VS-P10-W-D-NPN-M8-4
10.06.02.00127
Vacuum/pressure switch in cube shape with display and digital output signals
Measuring range: 0.0 ... 10.0 bar
Shape: Cube, digital display
Type: Switches to minus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 2 digital