Vacuum and Pressure Switches VS-V/P-W-D-K(-2C)

  • Vacuum and pressure switch for use in vacuum and pressure systems for process monitoring and optimizing cycle times
  • Creating control circuits to improve the efficiency of systems
  • The switch can be mounted in panels due to its cubic construction; optional mounting frame with a transparent protective cap
  • Can be installed in handling systems directly thanks to its small design and low weight

Our Highlights...

  • Vacuum and pressure switch with a digital display, also available with a two-color display
  • All functions are set using an intelligent menu structure
  • Integrated automatic setting of switching point
  • Anti-chattering function with adjustable response times
  • Switch function with freely-adjustable switching points, in either hysteresis or comparator mode

Your Benefits...

  • Clear visual monitoring of the system and the process
  • Fast and easy installation or adjusting of any settings
  • Optimal switching points are determined automatically using the process parameters without programming manually
  • Stable switching output even in the event of sudden, brief fluctuations in the main vacuum
  • Optimal adjustment of switching points and output signals
 

Individual items in the product family Vacuum and Pressure Switches VS-V/P-W-D-K(-2C)

 

VS-V-W-D-NPN-K
VS-V-W-D-NPN-K
10.06.02.00417
Vacuum/pressure switch cube shape VS-V-W-D-NPN-K 2m Kabel, Display 3.5 digit LED
Measuring range: -1.0 ... 0.0 bar
Shape: Cube, digital display
Type: Switches to minus
Electrical connection: Cable
Inputs/outputs: 2 digital
VS-V-W-D-PNP-K
VS-V-W-D-PNP-K
10.06.02.00418
Vacuum/pressure switch cube shape VS-V-W-D-PNP-K 2m Kabel, Display 3.5 digit LED
Measuring range: -1.0 ... 0.0 bar
Shape: Cube, digital display
Type: Switches to plus
Electrical connection: Cable
Inputs/outputs: 2 digital
VS-V-W-D-NPN-K-2C
VS-V-W-D-NPN-K-2C
10.06.02.00421
Vacuum/pressure switch cube shape VS-V-W-D-NPN-K-2C 2m Kabel, Display rot/grün LCD
Measuring range: -1.0 ... 0.0 bar
Shape: Cube, digital display
Type: Switches to minus
Electrical connection: Cable
Inputs/outputs: 1 digital
Display: Display two-colored
VS-V-W-D-PNP-K-2C
VS-V-W-D-PNP-K-2C
10.06.02.00422
Vacuum/pressure switch cube shape VS-V-W-D-PNP-K-2C 2m Kabel, Display rot/grün LCD
Measuring range: -1.0 ... 0.0 bar
Shape: Cube, digital display
Type: Switches to plus
Electrical connection: Cable
Inputs/outputs: 1 digital
Display: Display two-colored
VS-P10-W-D-NPN-K
VS-P10-W-D-NPN-K
10.06.02.00419
Vacuum/pressure switch cube shape VS-P10-W-D-NPN-K 2m Kabel, Display 3.5 digit LED
Measuring range: 0.0 ... 10.0 bar
Shape: Cube, digital display
Type: Switches to minus
Electrical connection: Cable
Inputs/outputs: 2 digital
VS-P10-W-D-PNP-K
VS-P10-W-D-PNP-K
10.06.02.00420
Vacuum/pressure switch cube shape VS-P10-W-D-PNP-K 2m Kabel, Display 3.5 digit LED
Measuring range: 0.0 ... 10.0 bar
Shape: Cube, digital display
Type: Switches to plus
Electrical connection: Cable
Inputs/outputs: 2 digital
VS-P10-W-D-NPN-K-2C
VS-P10-W-D-NPN-K-2C
10.06.02.00423
Vacuum/pressure switch cube shape VS-P10-W-D-NPN-K-2C 2m Kabel, Display rot/grün LCD
Measuring range: 0.0 ... 10.0 bar
Shape: Cube, digital display
Type: Switches to minus
Electrical connection: Cable
Inputs/outputs: 1 digital
Display: Display two-colored
VS-P10-W-D-PNP-K-2C
VS-P10-W-D-PNP-K-2C
10.06.02.00424
Vacuum/pressure switch cube shape VS-P10-W-D-PNP-K-2C 2m Kabel, Display rot/grün LCD
Measuring range: 0.0 ... 10.0 bar
Shape: Cube, digital display
Type: Switches to plus
Electrical connection: Cable
Inputs/outputs: 1 digital
Display: Display two-colored