Vacuum and Pressure Switches VSi

  • Electronic vacuum and pressure switch with IO-Link interface for measuring and monitoring vacuum and overpressure in automation and handling systems
  • Input and output of parameters via the controller
  • Sensor unit can be positioned independently from the control and indicator display in the system
  • Compact sensor unit for installation directly on the suction cup, particularly in decentralized vacuum systems
  • Setting and programming of the vacuum and pressure switch even at points in the process that are difficult to work on manually
  • Output of device data such as type or operating instructions via smartphone, even with variants without display
Vacuum and pressure switch with innovative control via app

Vacuum and pressure switch with innovative control via app

The electronic switches have a modular structure and can be easily integrated into the automation environment. Data and values​ can be read out and parameterized using the “Schmalz ControlRoom” app.

Our Highlights...

  • Electronic vacuum and pressure switch, available with and without display
  • Version with external control and indicator display with copy function
  • Communication in all standard field bus systems via IO-Link interface
  • Output and configuration via smartphone using NFC technology
  • Switch can be rotated once installed

Your Benefits...

  • Precise measurement and output of digital signals; visualization of vacuum and pressure values
  • Precise measurement directly in the process; installation of the display in the user’s field of view; settings such as switching points can be transferred to other switches
  • Input and output of all relevant process data via the controller; minimum installation and set-up effort required
  • Simple access to service and maintenance information; mobile display of detailed error messages
  • Display is easy to read in any installation position
 

Individual items in the product family Vacuum and Pressure Switches VSi

 

  1. 1
  2. 2
VSi V M8-4
VSi V M8-4
10.06.02.00567
Vacuum and pressure switch with two digital output signals and IO-Link function
Measuring range: -1...0 bar
Electrical connection:
Male connect M8, 4 pole
Indication: LED
Protection: IP 65
VSi VP8 M8-4
VSi VP8 M8-4
10.06.02.00569
Vacuum and pressure switch with two digital output signals and IO-Link function
Measuring range: -1...8 bar
Electrical connection:
Male connect M8, 4 pole
Indication: LED
Protection: IP 65
VSi P10 M8-4
VSi P10 M8-4
10.06.02.00568
Vacuum and pressure switch with two digital output signals and IO-Link function
Measuring range: 0...10 bar
Electrical connection:
Male connect M8, 4 pole
Indication: LED
Protection: IP 65
VSi V M12-4
VSi V M12-4
10.06.02.00570
Vacuum and pressure switch with two digital output signals and IO-Link function
Measuring range: -1...0 bar
Electrical connection:
Male connect M12, 4 pol
Indication: LED
Protection: IP 65
VSi VP8 M12-4
VSi VP8 M12-4
10.06.02.00572
Vacuum and pressure switch with two digital output signals and IO-Link function
Measuring range: -1...8 bar
Electrical connection:
Male connect M12, 4 pol
Indication: LED
Protection: IP 65
VSi P10 M12-4
VSi P10 M12-4
10.06.02.00571
Vacuum and pressure switch with two digital output signals and IO-Link function
Measuring range: 0...10 bar
Electrical connection:
Male connect M12, 4 pol
Indication: LED
Protection: IP 65
VSi V D M8-4
VSi V D M8-4
10.06.02.00577
Vacuum and pressure switch with two digital output signals and IO-Link function
Measuring range: -1...0 bar
Type: with display
Electrical connection:
Male connect M8, 4 pole
Indication: 2xLED
Protection: IP 65
VSi VP8 D M8-4
VSi VP8 D M8-4
10.06.02.00579
Vacuum and pressure switch with two digital output signals and IO-Link function
Measuring range: -1...8 bar
Type: with display
Electrical connection:
Male connect M8, 4 pole
Indication: 2xLED
Protection: IP 65
VSi P10 D M8-4
VSi P10 D M8-4
10.06.02.00578
Vacuum and pressure switch with two digital output signals and IO-Link function
Measuring range: 0...10 bar
Type: with display
Electrical connection:
Male connect M8, 4 pole
Indication: 2xLED
Protection: IP 65
VSi V D M12-4
VSi V D M12-4
10.06.02.00580
Vacuum and pressure switch with two digital output signals and IO-Link function
Measuring range: -1...0 bar
Type: with display
Electrical connection:
Male connect M12, 4 pol
Indication: 2xLED
Protection: IP 65

  1. 1
  2. 2