Vacuum Switches VS-V

  • Universal electronic vacuum switch for process monitoring and optimization of cycle times and regulation circuits
  • Small size and low weight permit use directly on the suction cup

Our Highlights...

  • Electronic vacuum switch
  • Switching point and hysteresis adjustable
  • Analogue and digital outputs

Your Benefits...

  • Precise measurement
  • Can be adapted easily to meet customer requirements
  • Adjustable vacuum limit value and continuous vacuum monitoring
 

Individual items in the product family Vacuum Switches VS-V

 

VS-V-PNP M8-4
VS-V-PNP M8-4
10.06.02.00027
Vacuum/pressure switch with digital and analogue output signal
Measuring range: -1.0 ... 0.0 bar
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V
VS-V-A-PNP M8-4
VS-V-A-PNP M8-4
10.06.02.00028
Vacuum/pressure switch with digital and analogue output signal
Measuring range: -1.0 ... 0.0 bar
Shape: with adapter flange
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V
VS-V-NPN M8-4
VS-V-NPN M8-4
10.06.02.00037
Vacuum/pressure switch with digital and analogue output signal
Measuring range: -1.0 ... 0.0 bar
Type: Switches to minus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V
VS-V-A-NPN M8-4
VS-V-A-NPN M8-4
10.06.02.00038
Vacuum/pressure switch with digital and analogue output signal
Measuring range: -1.0 ... 0.0 bar
Shape: with adapter flange
Type: Switches to minus
Electrical connection:
Male connect M8, 4 pole
Inputs/outputs: 1 anal./1 dig 1...5V
VS-V-PNP M8-4
VS-V-PNP M8-4
10.06.02.00191
Vacuum/pressure switch with digital and analogue output signal
Measuring range: -1.0 ... 0.0 bar
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole