Vacuum Switches VS-V-A-PNP-S

  • Electronic vacuum switch for system monitoring of vacuum systems
  • Optimization of cycle times and regulation circuits to increase efficiency of vacuum systems
  • Compact construction and low weight permit use directly on the suction cup
  • For use in all areas of automated handling
New: Vacuum and Pressure Switches VSi

New: Vacuum and Pressure Switches VSi

Also look at the new generation of intelligent vacuum switches with IO-Link interfaces and NFC technology.

Our Highlights...

  • Electronic vacuum switch
  • Analogue and digital outputs
  • Switching point adjustable

Your Benefits...

  • Precise measurement and switching
  • Adjustable vacuum limit value and continuous vacuum monitoring
  • Easily adapted to meet customer requirements
 

Individual items within the product family Vacuum Switches VS-V-A-PNP-S

 

VS-V-A-PNP M8-4 S
Discontinued item
VS-V-A-PNP M8-4 S
10.06.02.00070
Vacuum/pressure switch with digital and analogue output signal
Measuring range: -1.0 ... 0.0 bar
Shape: with adapter flange
Type: Switches to plus
Electrical connection:
Male connect M8, 4 pole
with: Fixed hysteresis
Inputs/outputs: 1 anal./1 dig 1...5V