Vacuum Switches VS-V-SD

  • Electronic vacuum switch for measurement of vacuum values close to the suction cup
  • Remote evaluation of the signals
  • Processing of output signals for example a stored-program controller
  • Ideal for outputting part-presence signals
  • For use in all areas of automated handling

Our Highlights...

  • Minimum size and low weight
  • High measuring accuracy
  • Vacuum connection with M3 or M5 thread or with diameter 4 or 6 mm plug-in tubes, according to version

Your Benefits...

  • Optimum installation in vacuum systems, even those subject to high rates of acceleration
  • Precise output signals
  • Flexible mounting facilities
 

Individual items within the product family Vacuum Switches VS-V-SD

 

VS-V-SD 60 M3-AG
VS-V-SD 60 M3-AG
10.06.02.00258
Miniature vacuum switch with digital output signal
Switching point: - 600 mbar
Connection: M3-M
Measuring range: -1.0 ... 0.0 bar
Cable length: 3 m
VS-V-SD 60 M5-AG
VS-V-SD 60 M5-AG
10.06.02.00257
Miniature vacuum switch with digital output signal
Switching point: - 600 mbar
Connection: M5-M
Measuring range: -1.0 ... 0.0 bar
Cable length: 3 m
VS-V-SD 60 STR4
VS-V-SD 60 STR4
10.06.02.00259
Miniature vacuum switch with digital output signal
Switching point: - 600 mbar
Connection: Tube Ø4
Measuring range: -1.0 ... 0.0 bar
Cable length: 3 m
VS-V-SD 60 STR6
VS-V-SD 60 STR6
10.06.02.00260
Miniature vacuum switch with digital output signal
Switching point: - 600 mbar
Connection: Tube Ø6
Measuring range: -1.0 ... 0.0 bar
Cable length: 3 m