Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Miniature vacuum switch with digital output signal
Switching point | - 600 |
Connection | M3-M |
Measuring range | -1,0 ... 0,0 bar |
Cable length Lk | 3 m |
Attribute | Value |
---|---|
B | 9.50 mm |
G1 | M3-M |
H | 16.90 mm |
H2 | 9.90 mm |
L | 21 mm |
LG1 | 3 mm |
Lk | 3 m |
SW1 | 8 mm |
Attribute | Value |
---|---|
Measured medium | Non-aggressive gases; dry, oil-free air |
Measuring range | -1,0 ... 0,0 bar |
Overpressure resistance | 5 bar |
Repeatability | ± 1% of full-scale value |
Hysteresis | Fixed: approx. 20 mbar |
Inputs/outputs | 1 digital |
Switching capacity (max) | 60 mA |
Switching point | - 600 |
Indication | LED |
Electrical connection | Cable |
Connection | M3-M |
Voltage | 10-24V DC |
Protection type IP | IP 40 |
Temperature influence | ± 3% of full-scale value |
Operating temperature | 0 ... 50 °C |
Weight | 5 g |
Product family | VS-V-SD |
Ordering information: VS-V-SD 60 M3-AG
Vacuum switch VS-V-SD is delivered as a ready-to-connect product.