VS-V-SD 60 STR6

Part no.: 10.06.02.00260

Miniature vacuum switch with digital output signal

Switching point- 600
ConnectionTube Ø6
Measuring range-1,0 ... 0,0 bar
Cable length Lk3 m
VS-V-SD 60 STR6
Attribute Value
B 9.50 mm
D 6 mm
H 17.20 mm
H1 37.20 mm
H2 9.90 mm
L 21 mm
Lk 3 m
Attribute Value
Measured medium Non-aggressive gases; dry, oil-free air
Measuring range -1,0 ... 0,0 bar
Overpressure resistance 5 bar
Repeatability ± 1% of full-scale value
Hysteresis Fixed: approx. 20 mbar
Inputs/outputs 1 digital
Switching capacity (max) 60 mA
Switching point - 600
Indication LED
Electrical connection Cable
Connection Tube Ø6
Voltage 10-24V DC
Protection type IP IP 40
Temperature influence ± 3% of full-scale value
Operating temperature 0 ... 50 °C
Weight 5 g
Product family VS-V-SD
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VS-V-SD 60 STR6

Vacuum switch VS-V-SD is delivered as a ready-to-connect product.