Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum gauge (manometer) for measurement and monitoring of the vacuum
Length L | 30 mm |
Width B | 30 mm |
Measuring range | -1,0 ... 10,0 bar |
Vacuum connection | G1/8"-M |
Attribute | Value |
---|---|
B | 30 mm |
G1 | G1/8"-M |
G2 | M5-F |
G4 | M3-F |
H | 21.80 mm |
H1 | 37 mm |
L | 30 mm |
LG1 | 5.60 mm |
LG2 | 9.30 mm |
LG4 | 4 mm |
SW1 | 12 mm |
X1 | 20 mm |
Y1 | 20 mm |
Attribute | Value |
---|---|
Operating temperature | 0 ... 50 °C |
Weight | 40 g |
Overpressure resistance | 3 bar |
Measured medium | Non-aggressive gases; dry, oil-free air |
Measuring range | -1,0 ... 10,0 bar |
Measured-value display | 3-digit 7-segment LED |
Protection type IP | IP 40/65 (with hose) |
Repeatability | ± 1% of full-scale value |
Product family | VAM-D |
Ordering information: VAM-D 30x30 VP10 G1/8-AG SET
Electronic manometer VAM-D is delivered as a ready-to-connect product.
Available accessories: mounting bracket, mounting frame