Manometers VAM-D

  • Electronic manometer with digital display for use in vacuum and pressure systems for recording and displaying of vacuum (-1 to 0 bar) and pressure (0-10 bar)
  • Installation into panels due to cubic design
  • Installation in handling systems directly at the site thanks to minimal size and low weight
  • Ideal for mobile use (battery operated)
  • Quick and easy troubleshooting in vacuum and pressure systems (optionally available in set)

Our Highlights...

  • Electronic manometer with digital display
  • Compact design, very light weight (only 40 g) and battery operated
  • Recording and display of vacuum or pressure values

Your Benefits...

  • Clear, visual monitoring of the system and the process
  • Ideal for mobile use; no external power source required
  • For universal use in vacuum and pressure systems
 

Individual items in the product family Manometers VAM-D

 

VAM-D 30x30 VP10 G1/8-AG
10.07.02.00055
Vacuum gauge (manometer) for measurement and monitoring of the vacuum
Length L: 30 mm
Width B: 30 mm
Measuring range: -1.0 ... 10.0 bar
Vacuum connection: G1/8"-M
VAM-D 30x30 VP10 G1/8-AG SET
10.07.02.00057
Vacuum gauge (manometer) for measurement and monitoring of the vacuum
Length L: 30 mm
Width B: 30 mm
Measuring range: -1.0 ... 10.0 bar
Vacuum connection: G1/8"-M
Version: SET