Vacuum Switches VS-V-PM/EM-ST

  • Mechanical vacuum switch for process monitoring
  • Optimization of cycle times or regulation circuits
  • Application in processes where an electric or pneumatic signal related to a defined vacuum value is required
  • Can be used as a measuring and switching element

Our Highlights...

  • Robust plastic housing
  • Electro-mechanical version
  • Pneumatical version
  • Adjustable switching point

Your Benefits...

  • Solid construction, precise operation
  • Switching of DC and AC with one version
  • No electric connections required, pure pneumatic operation
  • Individually adaptable to process parameter
 

Individual items in the product family Vacuum Switches VS-V-PM/EM-ST

 

VS-V-PM-NC
10.06.02.00455
Vacuum switch, pneumatic, with pneumatic output signal
Type: Normally closed
Measuring range: -1.0 ... 0.0
Hysteresis: Fixed: approx. 40 mbar
VS-V-PM-NO
10.06.02.00456
Vacuum switch, pneumatic, with pneumatic output signal
Type: Normally open
Measuring range: -1.0 ... 0.0
Hysteresis: Fixed: approx. 10 mbar
VS-V-EM-ST
10.06.02.00457
Vacuum/pressure switch, electromechanical, with digital output signal
Measuring range: -1.00 ... 0.00 bar
Type: electromechanical
Electrical connection:
Plug-in connection