Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum/pressure sensor without display
Measuring range | 0...10bar |
Construction shape vacuum switch | Analog sensor |
Electrical connection | Male connect M8, 4 pole |
Attribute | Value |
---|---|
D | 19.60 mm |
G1 | G1/8"-M |
G2 | M5-F |
G3 | M8x1-M |
L | 38 mm |
L1 | 55 mm |
LG1 | 8 mm |
Attribute | Value |
---|---|
Measured medium | Non-aggressive gases; dry, oil-free air |
Measuring range | 0,0 ... 10,0 bar |
Overpressure resistance | 15 bar |
Repeatability | ± 3% of full-scale value |
Electrical connection | Male connect M8, 4 pole |
Connection | G1/8"-M + M5-F |
Voltage | 15-30V DC |
Current consumption | 10 mA |
Protection type IP | IP 65 |
Temperature influence | ± 3% of full-scale value |
Operating temperature | 0 ... 50 °C |
Weight | 12 g |
Measuring range | 0.0 ... 145.0 psi psi |
Overpressure resistance | 217.55 psi |
Inputs/outputs | Analog: 0...10 V |
Product family | VS |
Ordering information: VS P10 SA M8-4
Vacuum and pressure sensor VS is delivered as a ready-to-connect product (without connection cable). The product consists of:
Available accessories: connection cable, mounting bracket