Warning Devices, Acoustic-Electronic WN-E

  • Warning device for system monitoring with warning if the vacuum drops or the electric power fails
  • Monitoring of vacuum systems

Our Highlights...

  • Loud, audible warning signal (100 dB)
  • Integrated voltage monitor
  • Switching point adjustable in the range -1 to 0 bar
  • Electronic warning device

Your Benefits...

  • Reliable warning, even in very noisy surroundings
  • Audible warning signal also sounds in the case of a power failure
  • Flexible use at various vacuum values
  • Reliable monitoring of vacuum systems
 

Individual items in the product family Warning Devices, Acoustic-Electronic WN-E

 

WN-E AKUST -1...0 AC
10.07.05.00012
Warning device, acoustic-electronic for monitoring of vacuum systems
Length L: 82 mm
Width B: 80 mm
Height H: 85 mm
Function: acoustically
Measuring range: -1.00 ... 0.00 bar
Voltage: 200-280V - AC
Current type: 1-phase AC
Cable length: 3 m
Length vacuum tube: 1.3 m
WN-E AKUST -1...0 DC
10.07.05.00016
Warning device, acoustic-electronic for monitoring of vacuum systems
Length L: 82 mm
Width B: 80 mm
Height H: 85 mm
Function: acoustically
Measuring range: -1.00 ... 0.00 bar
Voltage: 24V - DC
Current type: Direct current
Cable length: 3 m
Length vacuum tube: 1.3 m