SLP 05 S01

Part no.: 10.02.01.00561

Inline ejector for vacuum generation directly in the hose

Nozzle diameter0.5 mm
Degree of evacuation85 %
ConnectionHose D4(1)-D4(2)
Suction rate (max.)8 l/min
Air consumption suction13 l/min
Pressure optimal4.5 bar
SLP 05 S01
Attribute Value
d 4 mm
D 10 mm
L 57 mm
Attribute Value
Nozzle diameter 0.50 mm
Degree of evacuation 85 %
Suction rate (max.) 8 l/min
Suction rate (max.) 0.50 m³/h
Air consumption suction 13 l/min
Air consumption suction 0.80 m³/h
Sound level suction 52 dB(A)
Sound level free 60 dB(A)
Pressure optimal 4.50 bar
Recomm. internal hose diameter compressed air 2 mm
Recomm. internal hose diameter vacuum 2 mm
Weight 5 g
Operating temperature 0 ... 60 °C
Pressure optimal 65.20 psi
Suction rate (max.) 0.28 cfm
Air consumption suction 0.46 cfm
Product family SLP


Note: Air consumption: At optimal operating pressure Hose diameter: For max. length 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SLP 05 S01

Inline ejector SLP is delivered as a ready-to-connect product.