SBP HF 2 13 22

Part no.: 10.02.01.01723

Basic ejector for universal use

Efficient
ShapeHigh Flow
Number of stages2
Nozzle diameter1.3 mm
Size22
Degree of evacuation61 %
Pressure optimal4 bar
Suction rate (max.)175.3 l/min
Air consumption suction74 l/min
SBP HF 2 13 22
Attribute Value
B 35 mm
D 20 mm
d2 6.40 mm
G1 G1/4"-F
G2 G3/8"-F
G3 G1/4"-F
G5 M6-F
H 44 mm
H2 9.50 mm
H3 25.50 mm
L 120.50 mm
L1 138.50 mm
L2 32.50 mm
L3 34.50 mm
LG3 8 mm
SW2 12 mm
X1 22 mm
X2 26 mm
Y1 22 mm
Attribute Value
Nozzle diameter 1.30 mm
Number of stages 2
Degree of evacuation 61 %
Suction rate (max.) 10.79 m³/h
Suction rate (max.) 175.30 l/min
Air consumption suction 4.55 m³/h
Air consumption suction 74 l/min
Sound level free 84 dB(A)
Sound level suction 75 dB(A)
Pressure range (operating pressure) 2.0 ... 6.0 bar
Pressure optimal 4 bar
Recomm. internal hose diameter compressed air 6 mm
Recomm. internal hose diameter vacuum 12 mm
Weight 261.60 g
Operating temperature 0 ... 60 °C
Pressure range (operating pressure) 29.0 ... 87.0
Pressure optimal 58 psi
Suction rate (max.) 6.19 cfm
Air consumption suction 2.61 cfm
Product family SBP-HV-HF
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SBP HF 2 13 22

The basic ejectors SBP-HV/HF is delivered as a ready-to-connect product.