Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compact ejector "MEGA PUMP" with power blow-off function
Nozzle diameter | 1.5 mm |
Suction rate (max.) | 75 l/min |
Air consumption suction | 115 l/min |
Pressure range (operating pressure) | 4.0 ... 7.0 bar |
Max. vacuum | -850 mbar |
Control valve | Double pilot valve |
Function | digital vacuum switch |
Electrical connection | Male connect M12, 5 pol |
Protection type IP | IP 65 |
Attribute | Value |
---|---|
B | 22 mm |
d | 6.60 mm |
G1 | G1/4"-F |
G2 | G3/8"-F |
G3 | M12x1-M |
G4 | M4-F |
H | 181.50 mm |
H1 | 131.50 mm |
H2 | 71.50 mm |
H3 | 87.50 mm |
H4 | 76 mm |
L | 118.50 mm |
L1 | 129.70 mm |
L2 | 112.50 mm |
L3 | 67.50 mm |
X1 | 27.50 mm |
X2 | 14 mm |
Y2 | 30 mm |
Attribute | Value |
---|---|
Degree of evacuation | 85 % |
Suction rate (max.) | 4.50 m³/h |
Suction rate (max.) | 75 l/min |
Air consumption suction | 7.20 m³/h |
Air consumption suction | 115 l/min |
Max. air consumption blow off | 200 l/min |
Sound level free | 75 dB(A) |
Pressure range (operating pressure) | 4.0 ... 7.0 bar |
Recomm. internal hose diameter compressed air | 6 mm |
Recomm. internal hose diameter vacuum | 6 mm |
Control valve | Double pilot valve |
Nozzle diameter | 1.50 mm |
Weight | 0.56 kg |
Operating temperature | 0 ... 50 °C |
Pressure range (operating pressure) | 58.0 ... 101.5 |
Suction rate (max.) | 2.65 cfm |
Air consumption suction | 4.06 cfm |
Max. vacuum | -25.10 inHg |
Product family | SMPi |
Ordering information: SMPi 15 IMP VD M12-5
Compact ejector SCPi / SMPi is delivered as a ready-to-connect product (without connection cable).
Available accessories: connection cable, connection distributor, compressed air connection plate, ejector blanking plate, quick change Connection (Adapter Quick Change), ejector tester