SCPi 15 NO VD M12-5

Part no.: 10.02.02.03342

Compact ejector with fully integrated functionality

Nozzle diameter1.5 mm
Suction rate (max.)75 l/min
Air consumption suction115 l/min
Pressure range (operating pressure)4.0 ... 7.0 bar
Max. vacuum-850 mbar
Control valveNormally open
Functiondigital vacuum switch
Electrical connectionMale connect M12, 5 pol
Protection type IPIP 65
SCPi 15 NO VD M12-5
Attribute Value
B 22 mm
d 6.60 mm
G1 G1/4"-F
G2 G3/8"-F
G3 M12x1-M
G4 M4-F
H 181.50 mm
H1 131.50 mm
H2 71.50 mm
H3 87.50 mm
H4 76 mm
L 118.50 mm
L1 129.70 mm
L2 112.50 mm
L3 67.50 mm
X1 27.50 mm
X2 14 mm
Y2 30 mm
Attribute Value
Degree of evacuation 85 %
Suction rate (max.) 4.50 m³/h
Suction rate (max.) 75 l/min
Air consumption suction 7.20 m³/h
Air consumption suction 115 l/min
Max. air consumption blow off 200 l/min
Sound level free 75 dB(A)
Pressure range (operating pressure) 4.0 ... 7.0 bar
Recomm. internal hose diameter compressed air 6 mm
Recomm. internal hose diameter vacuum 6 mm
Control valve Normally open
Nozzle diameter 1.50 mm
Weight 0.56 kg
Operating temperature 0 ... 50 °C
Pressure range (operating pressure) 58.0 ... 101.5
Suction rate (max.) 2.65 cfm
Air consumption suction 4.06 cfm
Max. vacuum -25.10 inHg
Product family SCPi


Note: The supply voltage for vacuum switches and solenoid valves is 24V DC Air consumption: At optimal operating pressure Hose diameter: For max. length 2 m
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

The matching software for this product is available in this section.

Software

Language

Ordering information: SCPi 15 NO VD M12-5

Compact ejector SCPi / SMPi is delivered as a ready-to-connect product (without connection cable).

 

Available accessories: connection cable, connection distributor, compressed air connection plate, ejector blanking plate, quick change Connection (Adapter Quick Change), ejector tester