Basic Ejectors SBP-HV/HF with Plastic Body

  • Basic ejector SBP-HV/HF for universal use in vacuum systems
  • Integrated ejector module for energy-efficient vacuum generation using eco-nozzle technology
  • Main body SFE made of lightweight plastic

Our Highlights...

  • High suction capacity with low air consumption
  • Use for airtight (HV) and porous (HF) workpieces
  • Fast, with powerful vacuum
  • Insensitive to dirt
  • Basic body made of plastic

Your Benefits...

  • Energy-efficient vacuum generation
  • Fast and safe product selection depending on the application
  • Working vacuum is quickly reached; leakages are safely compensated
  • Long service intervals as well as simple and tool-free cleaning
  • Low weight
 

Individual items in the product family Basic Ejectors SBP-HV/HF with Plastic Body

 

Efficient
New
SBP HF 2 03 7 KU
10.02.01.01953
Basic ejector for universal use
Design: High Flow
Number of stages: 2
Nozzle size: 0,3 mm
Size: 7
Degree of evacuation: 55 %
Suction rate (max): 15.3 l/min
Air consumption (during evac.):
5 l/min
Material: Plastic
Efficient
New
SBP HF 2 06 13 KU
10.02.01.01954
Basic ejector for universal use
Design: High Flow
Number of stages: 2
Nozzle size: 0,6 mm
Size: 13
Degree of evacuation: 70 %
Suction rate (max): 42.4 l/min
Air consumption (during evac.):
18.7 l/min
Material: Plastic
Efficient
New
SBP HF 3 06 13 KU
10.02.01.01955
Basic ejector for universal use
Design: High Flow
Number of stages: 3
Nozzle size: 0,6 mm
Size: 13
Degree of evacuation: 70 %
Suction rate (max): 67.3 l/min
Air consumption (during evac.):
18.7 l/min
Material: Plastic
Efficient
New
SBP HF 2 13 22 KU
10.02.01.01956
Basic ejector for universal use
Design: High Flow
Number of stages: 2
Nozzle size: 1,3 mm
Size: 22
Degree of evacuation: 61 %
Suction rate (max): 175.3 l/min
Air consumption (during evac.):
74 l/min
Material: Plastic
assets/Artikelbild/10.02.01.01957_00.jpg
Efficient
New
SBP HF 3 13 22 KU
10.02.01.01957
Basic ejector for universal use
Design: High Flow
Number of stages: 3
Nozzle size: 1,3 mm
Size: 22
Degree of evacuation: 61 %
Suction rate (max): 297.6 l/min
Air consumption (during evac.):
74 l/min
Material: Plastic
Efficient
New
SBP HV 2 04 7 KU
10.02.01.01958
Basic ejector for universal use
Design: High vacuum
Number of stages: 2
Nozzle size: 0,4 mm
Size: 7
Degree of evacuation: 79 %
Suction rate (max): 13.2 l/min
Air consumption (during evac.):
6.5 l/min
Material: Plastic
Efficient
New
SBP HV 2 07 13 KU
10.02.01.01959
Basic ejector for universal use
Design: High vacuum
Number of stages: 2
Nozzle size: 0,7 mm
Size: 13
Degree of evacuation: 85 %
Suction rate (max): 42.5 l/min
Air consumption (during evac.):
23.5 l/min
Material: Plastic
Efficient
New
SBP HV 3 07 13 KU
10.02.01.01960
Basic ejector for universal use
Design: High vacuum
Number of stages: 3
Nozzle size: 0,7 mm
Size: 13
Degree of evacuation: 85 %
Suction rate (max): 76.8 l/min
Air consumption (during evac.):
23.5 l/min
Material: Plastic
Efficient
New
SBP HV 2 16 22 KU
10.02.01.01961
Basic ejector for universal use
Design: High vacuum
Number of stages: 2
Nozzle size: 1,6 mm
Size: 22
Degree of evacuation: 90 %
Suction rate (max): 159 l/min
Air consumption (during evac.):
103 l/min
Material: Plastic
assets/Artikelbild/10.02.01.01962_00.jpg
Efficient
New
SBP HV 3 16 22 KU
10.02.01.01962
Basic ejector for universal use
Design: High vacuum
Number of stages: 3
Nozzle size: 1,6 mm
Size: 22
Degree of evacuation: 90 %
Suction rate (max): 308.8 l/min
Air consumption (during evac.):
103 l/min
Material: Plastic