Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Basic ejector for universal use
Nozzle diameter | 2 mm |
Add. function | Axial silencer |
Degree of evacuation | 85 % |
Connection | G1/4"(1)-G3/8"(2) |
Pressure optimal | 4.5 bar |
Suction rate (max.) | 127 l/min |
Air consumption suction | 197 l/min |
Attribute | Value |
---|---|
B | 20 mm |
d | 4.20 mm |
D | 20 mm |
G1 | G1/4"-F |
G2 | G3/8"-F |
H | 39 mm |
H1 | 53.50 mm |
H2 | 5.20 mm |
H3 | 17 mm |
L | 86.50 mm |
L1 | 175.50 mm |
L2 | 24.50 mm |
L3 | 13 mm |
L4 | 12.50 mm |
LG1 | 9 mm |
LG2 | 10 mm |
SW1 | 17 mm |
SW2 | 19 mm |
X1 | 20 mm |
Attribute | Value |
---|---|
Nozzle diameter | 2 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 7.60 m³/h |
Suction rate (max.) | 127 l/min |
Air consumption suction | 11.80 m³/h |
Air consumption suction | 197 l/min |
Sound level free | 77 dB(A) |
Sound level suction | 68 dB(A) |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Pressure optimal | 4.50 bar |
Recomm. internal hose diameter compressed air | 6 mm |
Recomm. internal hose diameter vacuum | 7 mm |
Operating temperature | 0 ... 60 °C |
Pressure range (operating pressure) | 43.5 ... 87.0 |
Suction rate (max.) | 4.48 cfm |
Air consumption suction | 6.96 cfm |
Weight | 50 g |
Product family | SBP |
Ordering information: SBP 20 G03 SDA
The basic ejector SBP is delivered as a ready-to-connect product.
Available spare parts: silencer
Available accessories: mounting plate, mounting set