Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Basic ejector with maximum suction capacity
Size | 100 |
Shape | High Vacuum |
Suction rate (max.) | 870 l/min |
Air consumption suction | 395 l/min |
Weight | 1.1 kg |
Attribute | Value |
---|---|
B | 83 mm |
B1 | 85 mm |
B2 | 16 mm |
B3 | 48 mm |
G1 | G3/8"-F |
G2 | G1"-F |
G3 | G1/4"-F |
G4 | G1/8"-F |
G5 | M5-M |
H | 72 mm |
H1 | 74 mm |
L | 167.50 mm |
L1 | 285.30 mm |
L2 | 54 mm |
L3 | 67 mm |
L4 | 113 mm |
L5 | 64 mm |
LG5 | 8.50 mm |
X1 | 73.50 mm |
Y1 | 62 mm |
Attribute | Value |
---|---|
Size | 100 |
Degree of evacuation | 90 % |
Max. vacuum | 900 mbar |
Suction rate (real) | 870 l/min |
Suction rate (theo) | 1320 l/min |
Suction rate (real) | 52.20 m³/h |
Suction rate (theo) | 79.20 m³/h |
Air consumption suction | 395 l/min |
Air consumption suction | 24.50 m³/h |
Sound level free | 70 dB(A) |
Sound level suction | 64 dB(A) |
Pressure range (operating pressure) | 2.0 ... 6.0 bar |
Pressure range (operating pressure) | 29.0 ... 87.0 |
Recomm. internal hose diameter compressed air | 9 mm |
Recomm. internal hose diameter vacuum | 32 mm |
Weight | 1.10 kg |
Operating temperature | 0 ... 60 °C |
Max. vacuum | 26.58 inHg |
Product family | SBPL |
Ordering information: SBPL 100 HV
The basic ejector SBPL is delivered as a ready-to-connect product.
Available accessories: retrofit kit, sealing plugs, vacuum manometer, quick exhaust valves, exhaust kit, retrofit kit, solenoid valves, vacuum cup filter, mounting brackets, vacuum hose, hose nozzle