Basic Ejectors SBPL

  • Basic ejector with highest suction rate for handling cardboard, packaging materials, insulation materials and other porous workpieces
  • For processes that require high flow rates at minimized energy consumption

Our Highlights...

  • Ejector family with high suction capacity
  • Area of operation for airtight (HV) or porous (HF) workpieces
  • Integrated eco nozzle technology
  • Fast, with powerful vacuum
  • Modular product design

Your Benefits...

  • Quick and safe handling of porous workpieces
  • Reduced air consumption due to an optimized ejector operating area
  • Highest energy efficiency in vacuum generation
  • Quickly reaches working vacuum
  • Quick and easy maintenance
 

Individual items in the product family Basic Ejectors SBPL

 

  1. 1
  2. 2
  3. 3
SBPL 25 HV
10.02.01.01586
Basic ejector with maximum suction capacity
Size: 25
Design: High vacuum
Suction rate (max): 300 l/min
Air consumption (during evac.):
105 l/min
Weight: 0.75 kg
SBPL 50 HV
10.02.01.01590
Basic ejector with maximum suction capacity
Size: 50
Design: High vacuum
Suction rate (max): 510 l/min
Air consumption (during evac.):
210 l/min
Weight: 0.75 kg
SBPL 100 HV
10.02.01.01591
Basic ejector with maximum suction capacity
Size: 100
Design: High vacuum
Suction rate (max): 870 l/min
Air consumption (during evac.):
395 l/min
Weight: 1.1 kg
SBPL 150 HV
10.02.01.01592
Basic ejector with maximum suction capacity
Size: 150
Design: High vacuum
Suction rate (max): 1140 l/min
Air consumption (during evac.):
545 l/min
Weight: 1.5 kg
SBPL 25 HF
10.02.01.01596
Basic ejector with maximum suction capacity
Size: 25
Design: High Flow
Suction rate (max): 290 l/min
Air consumption (during evac.):
80 l/min
Weight: 0.75 kg
SBPL 50 HF
10.02.01.01597
Basic ejector with maximum suction capacity
Size: 50
Design: High Flow
Suction rate (max): 500 l/min
Air consumption (during evac.):
160 l/min
Weight: 0.75 kg
SBPL 100 HF
10.02.01.01598
Basic ejector with maximum suction capacity
Size: 100
Design: High Flow
Suction rate (max): 860 l/min
Air consumption (during evac.):
300 l/min
Weight: 1.1 kg
SBPL 150 HF
10.02.01.01599
Basic ejector with maximum suction capacity
Size: 150
Design: High Flow
Suction rate (max): 1120 l/min
Air consumption (during evac.):
435 l/min
Weight: 1.5 kg
SBPL 25 HV NPT
10.02.01.01600
Basic ejector with maximum suction capacity
Size: 25
Design: High vacuum
Type: NPT
Suction rate (max): 300 l/min
Air consumption (during evac.):
105 l/min
Weight: 0.75 kg
SBPL 50 HV NPT
10.02.01.01601
Basic ejector with maximum suction capacity
Size: 50
Design: High vacuum
Type: NPT
Suction rate (max): 510 l/min
Air consumption (during evac.):
210 l/min
Weight: 0.75 kg

  1. 1
  2. 2
  3. 3