Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Basic ejector with robust housing for universal use
Nozzle diameter | 0.5 mm |
Shape | narrow |
Suction rate (max.) | 7 l/min |
Air consumption suction | 13 l/min |
Attribute | Value |
---|---|
B | 10 mm |
D | 8 mm |
G1 | M5-F |
G2 | M5-F |
G3 | M5-F |
H | 20 mm |
L | 40.50 mm |
SW1 | 8 mm |
Attribute | Value |
---|---|
Nozzle diameter | 0.50 mm |
Degree of evacuation | 82 % |
Suction rate (max.) | 7 l/min |
Suction rate (max.) | 0.40 m³/h |
Suction rate (max.) | 0.25 cfm |
Air consumption suction | 13 l/min |
Air consumption suction | 0.80 m³/h |
Air consumption suction | 0.46 cfm |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Pressure range (operating pressure) | 43.5 ... 87.0 |
Pressure optimal | 5 bar |
Pressure optimal | 72.50 psi |
Recomm. internal hose diameter compressed air | 2 mm |
Recomm. internal hose diameter vacuum | 2 mm |
Operating temperature | -10 ... 80 °C |
Weight | 10 g |
Product family | SEG |
Ordering information: SEG 05 HS-S
The basic ejector SEG is delivered as a ready-to-connect product.
Available spare parts: silencer