Basic Ejectors SEM

  • Multi-stage ejector for handling of cardboard, packing materials, insulating materials and other porous items
  • Processes that require big suction capacity and low air consumption at the same time

Our Highlights...

  • Range of ejectors with a very high suction capacity
  • Multi-stage ejector nozzle with high efficiency
  • Optional connection facilities for compressed air, exhaust air and sensors

Your Benefits...

  • Fast and safe handling of all porous materials
  • Rapid evacuation in the lower vacuum range, reduced costs and shorter cycle times
  • Flexible mounting; reduced design costs
 

Individual items in the product family Basic Ejectors SEM

 

  1. 1
  2. 2
assets/Artikelbild/10.02.01.00313_00.jpg
Phase-out article
SEM 25
10.02.01.00313
Basic ejector with maximum suction capacity
Suction rate (max): 402 l/min
Air consumption (during evac.):
101 l/min

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.02.01.00314_00.jpg
Phase-out article
SEM 25 SDA
10.02.01.00314
Basic ejector with maximum suction capacity
with: Axial silencer
Suction rate (max): 393 l/min
Air consumption (during evac.):
101 l/min

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.02.01.00315_01.jpg
Phase-out article
SEM 25 SDS
10.02.01.00315
Basic ejector with maximum suction capacity
with: Side-mounted silencer
Suction rate (max): 332 l/min
Air consumption (during evac.):
101 l/min

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.02.01.00316_01.jpg
Phase-out article
SEM 50
10.02.01.00316
Basic ejector with maximum suction capacity
Suction rate (max): 706 l/min
Air consumption (during evac.):
197 l/min

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.02.01.00317_01.jpg
Phase-out article
SEM 50 SDA
10.02.01.00317
Basic ejector with maximum suction capacity
with: Axial silencer
Suction rate (max): 704 l/min
Air consumption (during evac.):
197 l/min

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.02.01.00318_01.jpg
Phase-out article
SEM 50 SDS
10.02.01.00318
Basic ejector with maximum suction capacity
with: Side-mounted silencer
Suction rate (max): 642 l/min
Air consumption (during evac.):
197 l/min

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.02.01.00319_00.jpg
Phase-out article
SEM 100
10.02.01.00319
Basic ejector with maximum suction capacity
Suction rate (max): 1071 l/min
Air consumption (during evac.):
376 l/min

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.02.01.00320_01.jpg
Phase-out article
SEM 100 SDA
10.02.01.00320
Basic ejector with maximum suction capacity
with: Axial silencer
Suction rate (max): 976 l/min
Air consumption (during evac.):
376 l/min

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.02.01.00321_01.jpg
Phase-out article
SEM 100 SDS
10.02.01.00321
Basic ejector with maximum suction capacity
with: Side-mounted silencer
Suction rate (max): 909 l/min
Air consumption (during evac.):
376 l/min

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.02.01.00483_01.jpg
Phase-out article
SEM 150
10.02.01.00483
Basic ejector with maximum suction capacity
Suction rate (max): 1400 l/min
Air consumption (during evac.):
590 l/min

This item phases out and is still available until 10/1/2019

  1. 1
  2. 2