• Compact ejector for handling of airtight or slightly porous workpieces
  • For use in the automobile, packaging and robotics industries
Product Highlights
  • Externally controlled compact ejector for integration into field bus systems
  • High suction and blow off capacity shortens cycle times
  • Finely graduated suction rate for economical, customer-specific optimized air consumption
  • Optional vacuum monitoring increases process reliability
  • Main body made of anodized aluminum with ejector nozzle, filter, silencer, non-return valve and power function
  • Optional vacuum switch for system monitoring
  • Control plate with threaded connections for control of the functions "grip" and "blow off" by means of external compressed air pulses
  • Suction rate up to 200 l/min
  • Max. vacuum: 85 %
  • Body made of aluminum
The matching documentation for this product is available in this section.

Documents

Language

Filter by