Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compact ejector with integrated functions
Nozzle diameter | 2 mm |
Suction rate (max.) | 116 l/min |
Air consumption suction | 190 l/min |
Pressure range (operating pressure) | 5.0 ... 6.0 bar |
Control valve | External control |
Function | pneumatic air-saving function |
Attribute | Value |
---|---|
B | 25 mm |
d | 5.50 mm |
G1 | G1/4"-F |
G2 | G3/8"-F |
H | 77 mm |
H1 | 150.50 mm |
H2 | 73.50 mm |
H3 | 20.10 mm |
L | 112.50 mm |
L2 | 37.50 mm |
X1 | 49.50 mm |
X2 | 69.50 mm |
Y1 | 12 mm |
Attribute | Value |
---|---|
Nozzle diameter | 2 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 116 l/min |
Control valve | External control |
Suction rate (max.) | 4.10 cfm |
Product family | SCP |
Ordering information: SCP 20 FS RP
Compact ejector SCP-FS is delivered as a ready to connect product.