SCP 10 NC AS VE

Part no.: 10.02.02.00606
Compact ejector with integrated functions
Nozzle size: 1,0 mm
Suction rate (max): 37 l/min
Air consumption (during evac.):
53 l/min
Control: Normally closed
Design: With blow-off system
with: electronic vacuum switch
10.02.02.04114

The item 10.02.02.00606 phases out and is still available until Dec 1, 2023

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SCPS 10 G02 NC M12-5 PNP

SCP 10 NC AS VE
Attribute Value
B 20.2 mm
d 4.5 mm
G1 G1/8"-F
G2 G1/8"-F
H 42.2 mm
H1 147.5 mm
H2 36.5 mm
H3 15 mm
L 71.5 mm
L2 7 mm
X1 41.5 mm
X2 58.5 mm
Y1 12 mm