Compact Ejectors SCP / SMP

  • Compact ejector for handling of airtight or slightly porous workpieces in the electronics, electrical engineering, packing, robotics and automobile industries

Our Highlights...

  • Wide range of nozzle diameters from 1.0 to 3.0 mm
  • Versatile modular system
  • Air-saving function (optional)
  • Digital vacuum monitoring (optional)

Your Benefits...

  • Optimum air consumption thanks to many models with different suction capacities
  • Flexible adaptation to customer requirements
  • Minimum energy costs in continuous operation
  • Easy to adjust the settings with foil keypad and LED display
 

Individual items in the product family Compact Ejectors SCP / SMP

 

  1. 2
  2. 3
  3. 4
SCP 20 NO AS RP
10.02.02.01625
Compact ejector with integrated functions
Nozzle size: 2,0 mm
Suction rate (max): 116 l/min
Air consumption (during evac.):
190 l/min
Control: Normally open
Design: With blow-off system
with: pneum. air-saving function
SCP 20 NO AS RD
10.02.02.00630
Compact ejector with integrated functions
Nozzle size: 2,0 mm
Suction rate (max): 116 l/min
Air consumption (during evac.):
190 l/min
Control: Normally open
Design: With blow-off system
with: digital air-saving function
SCP 20 NO AS
10.02.02.00621
Compact ejector with integrated functions
Nozzle size: 2,0 mm
Suction rate (max): 116 l/min
Air consumption (during evac.):
190 l/min
Control: Normally open
Design: With blow-off system
SCP 20 NC AS
10.02.02.00622
Compact ejector with integrated functions
Nozzle size: 2,0 mm
Suction rate (max): 116 l/min
Air consumption (during evac.):
190 l/min
Control: Normally closed
Design: With blow-off system
SCP 20 NO AS VE
10.02.02.00625
Compact ejector with integrated functions
Nozzle size: 2,0 mm
Suction rate (max): 116 l/min
Air consumption (during evac.):
190 l/min
Control: Normally open
Design: With blow-off system
with: electronic vacuum switch
SCP 20 NC AS VE
10.02.02.00626
Compact ejector with integrated functions
Nozzle size: 2,0 mm
Suction rate (max): 116 l/min
Air consumption (during evac.):
190 l/min
Control: Normally closed
Design: With blow-off system
with: electronic vacuum switch
SCP 20 NO AS VD
10.02.02.00627
Compact ejector with integrated functions
Nozzle size: 2,0 mm
Suction rate (max): 116 l/min
Air consumption (during evac.):
190 l/min
Control: Normally open
Design: With blow-off system
with: digital vacuum switch
SCP 20 NC AS VD
10.02.02.00628
Compact ejector with integrated functions
Nozzle size: 2,0 mm
Suction rate (max): 116 l/min
Air consumption (during evac.):
190 l/min
Control: Normally closed
Design: With blow-off system
with: digital vacuum switch
SCP 20 NO AS RE
10.02.02.00629
Compact ejector with integrated functions
Nozzle size: 2,0 mm
Suction rate (max): 116 l/min
Air consumption (during evac.):
190 l/min
Control: Normally open
Design: With blow-off system
with: electr. air-saving function
SCP 20 NC AS RE
10.02.02.00784
Compact ejector with integrated functions
Nozzle size: 2,0 mm
Suction rate (max): 116 l/min
Air consumption (during evac.):
190 l/min
Control: Normally closed
Design: With blow-off system
with: electr. air-saving function

  1. 2
  2. 3
  3. 4