Compact Ejectors SCPMb / SCPMc / SCPMi

  • Mini compact ejector for handling airtight workpieces, such as display glass, plastic parts, printed-circuit boards (PCB), electronic parts or batteries
  • For use in highly dynamic pick-and-place applications with extremely short cycle times, e.g. SMD machines with a small footprint
  • For use in robotic handling applications and on linear axes as close to the suction pads as possible
  • Fully-automatic handling applications with downtime requirements through intelligent condition monitoring
  • Optional: Ejector can be used in combination with an external vacuum supply
SCPMb/SCPMc/SCPMi: Also available as blocked terminal version

SCPMb/SCPMc/SCPMi: Also available as blocked terminal version

These ejectors are also available as a terminal version for controlling up to 16 different vacuum circuits.

Our Highlights...

  • Optimized power-to-size ratio
  • Streamlined and robust system design
  • Option for pneumatic block mounting with up to 16 ejectors

Your Benefits...

  • Maximum suction capacity in the smallest possible space
  • Low interference contour when installed
  • Central air supply and various independent vacuum circuits
 

Individual items in the product family Compact Ejectors SCPMb / SCPMc / SCPMi

 

  1. 1
  2. 2
  3. 3
assets/Artikelbild/10.02.02.05732_01.jpg
Neu
SCPMb 03 S01 NC AAB
10.02.02.05732
Mini-pump, compact ejector with minimum size
Nozzle size: 0,3 mm
Connection: Hose D4(1)-D4(2)
Suction rate (max): 2 l/min
Air consumption (during evac.):
4 l/min
Vacuum (max): 870 mbar
Control: Normally closed
assets/Artikelbild/10.02.02.05731_01.jpg
Neu
SCPMb 03 S01 NO AAA
10.02.02.05731
Mini-pump, compact ejector with minimum size
Nozzle size: 0,3 mm
Connection: Hose D4(1)-D4(2)
Suction rate (max): 2 l/min
Air consumption (during evac.):
4 l/min
Vacuum (max): 870 mbar
Control: Normally open
assets/Artikelbild/10.02.02.05734_01.jpg
Neu
SCPMb 05 S01 NC AAD
10.02.02.05734
Mini-pump, compact ejector with minimum size
Nozzle size: 0,5 mm
Connection: Hose D4(1)-D4(2)
Suction rate (max): 7.5 l/min
Air consumption (during evac.):
9 l/min
Vacuum (max): 870 mbar
Control: Normally closed
assets/Artikelbild/10.02.02.05733_01.jpg
Neu
SCPMb 05 S01 NO AAC
10.02.02.05733
Mini-pump, compact ejector with minimum size
Nozzle size: 0,5 mm
Connection: Hose D4(1)-D4(2)
Suction rate (max): 7.5 l/min
Air consumption (during evac.):
9 l/min
Vacuum (max): 870 mbar
Control: Normally open
assets/Artikelbild/10.02.02.05735_01.jpg
Neu
SCPMb 07 S01 NC AAF
10.02.02.05735
Mini-pump, compact ejector with minimum size
Nozzle size: 0,7 mm
Connection: Hose D4(1)-D4(2)
Suction rate (max): 15 l/min
Air consumption (during evac.):
22 l/min
Vacuum (max): 870 mbar
Control: Normally closed
assets/Artikelbild/10.02.02.05591_01.jpg
Neu
SCPMb 07 S01 NO AAE
10.02.02.05591
Mini-pump, compact ejector with minimum size
Nozzle size: 0,7 mm
Connection: Hose D4(1)-D4(2)
Suction rate (max): 15 l/min
Air consumption (during evac.):
22 l/min
Vacuum (max): 870 mbar
Control: Normally open
assets/Artikelbild/10.02.02.05737_01.jpg
Neu
SCPMb 10 S04 NC AAL
10.02.02.05737
Mini-pump, compact ejector with minimum size
Nozzle size: 1,0 mm
Connection: Hose D6(1)-D6(2)
Suction rate (max): 28 l/min
Air consumption (during evac.):
45 l/min
Vacuum (max): 870 mbar
Control: Normally closed
assets/Artikelbild/10.02.02.05736_01.jpg
Neu
SCPMb 10 S04 NO AAH
10.02.02.05736
Mini-pump, compact ejector with minimum size
Nozzle size: 1,0 mm
Connection: Hose D6(1)-D6(2)
Suction rate (max): 28 l/min
Air consumption (during evac.):
45 l/min
Vacuum (max): 870 mbar
Control: Normally open
assets/Artikelbild/10.02.02.05745_01.jpg
Neu
SCPMc 03 S01 NC M8-6 NPN AA1
10.02.02.05745
Mini Compact Ejector with air-saving function and display with
Nozzle size: 0,3 mm
Connection: Hose D4(1)-D4(2)
Suction rate (max): 2.2 l/min
Air consumption (during evac.):
3.5 l/min
Noise level (free): 51 dB
Pressure range (operating pressure):
2.0 ... 6.0 bar
Vacuum (max): 870 mbar
Control: Normally closed
Electrical connection:
Male connect M8, 6 pole
Type: Switches to minus
Protection: IP 40
assets/Artikelbild/10.02.02.05739_01.jpg
Neu
SCPMc 03 S01 NC M8-6 PNP AAP
10.02.02.05739
Mini Compact Ejector with air-saving function and display with
Nozzle size: 0,3 mm
Connection: Hose D4(1)-D4(2)
Suction rate (max): 2.2 l/min
Air consumption (during evac.):
3.5 l/min
Noise level (free): 51 dB
Pressure range (operating pressure):
2.0 ... 6.0 bar
Vacuum (max): 870 mbar
Control: Normally closed
Electrical connection:
Male connect M8, 6 pole
Type: Switches to plus
Protection: IP 40

  1. 1
  2. 2
  3. 3