Compact Ejectors SCPS- / SCPSi-L

  • Compact ejector for handling highly air-permeable as well as suction-tight workpieces
  • Handling of not rigid workpieces such as bags or cartons
  • Use in robot handling and on linear axes
  • Pick & Place applications with shortest cycle times
  • For systems with limited space and high dynamics when gripping parts
  • Typically used for fully automated part handling

Our Highlights...

  • Efficient eco nozzle technology
  • Modular design
  • Optional IO-Link function
  • Large vacuum connection G1/2" for high flow rates

Your Benefits...

  • High suction rate with minimized compressed air consumption
  • Simple, tool-free exchange of SEP nozzles for fast cleaning
  • Transfer and output of device and process parameters; in IO-Link as well as in SIO mode
  • Wide performance range through flexible use of SEP 22 nozzles
 

Individual items in the product family Compact Ejectors SCPS- / SCPSi-L

 

assets/Artikelbild/10.02.02.06052_03.jpg
New
SCPSi-L HV 3-16 NO M12-5
10.02.02.06052
Compact ejector with multi-stage nozzle and IO-Link function with highest suction capacity
Design: High vacuum
Nozzle size: 1,6 (three-stage) mm
Suction rate (max): 227 l/min
Air consumption (during evac.):
102 l/min
Noise level (free): 80 dB
at operating press.: 4.0 ... 6.0 bar
Control: Normally open
Electrical connection:
Male connect M12, 5 pol
Connection: M12-5
Protection: IP 65 (with plug)
assets/Artikelbild/10.02.02.06051_02.jpg
New
SCPSi-L HV 3-16 NC M12-5
10.02.02.06051
Compact ejector with multi-stage nozzle and IO-Link function with highest suction capacity
Design: High vacuum
Nozzle size: 1,6 (three-stage) mm
Suction rate (max): 227 l/min
Air consumption (during evac.):
102 l/min
Noise level (free): 80 dB
at operating press.: 4.0 ... 6.0 bar
Control: Normally closed
Electrical connection:
Male connect M12, 5 pol
Connection: M12-5
Protection: IP 65 (with plug)
assets/Artikelbild/10.02.02.06050_02.jpg
New
SCPSi-L HV 3-20 NO M12-5
10.02.02.06050
Compact ejector with multi-stage nozzle and IO-Link function with highest suction capacity
Design: High vacuum
Nozzle size: 2,0 (three-stage) mm
Suction rate (max): 323 l/min
Air consumption (during evac.):
172 l/min
Noise level (free): 81 dB
at operating press.: 3.0 ... 6.0 bar
Control: Normally open
Electrical connection:
Male connect M12, 5 pol
Connection: M12-5
Protection: IP 65 (with plug)
assets/Artikelbild/10.02.02.05827_02.jpg
New
SCPSi-L HV 3-20 NC M12-5
10.02.02.05827
Compact ejector with multi-stage nozzle and IO-Link function with highest suction capacity
Design: High vacuum
Nozzle size: 2,0 (three-stage) mm
Suction rate (max): 323 l/min
Air consumption (during evac.):
172 l/min
Noise level (free): 81 dB
at operating press.: 4.0 ... 6.0 bar
Control: Normally closed
Electrical connection:
Male connect M12, 5 pol
Connection: M12-5
Protection: IP 65 (with plug)
assets/Artikelbild/10.02.02.06057_02.jpg
New
SCPS-L HV 3-16 NO M12-5 PNP
10.02.02.06057
Compact ejector with multi-stage nozzle and highest suction capacity
Design: High vacuum
Nozzle size: 1,6 (three-stage) mm
Connection: G1/4"
Electrical connection:
Male connect M12, 5 pol
Suction rate (max): 227 l/min
Air consumption (during evac.):
102 l/min
Noise level (free): 80 dB
Pressure range (operating pressure):
4.0 ... 6.0 bar
Control: Normally open
Type: Switches to plus
Protection: IP 65 (with plug)
assets/Artikelbild/10.02.02.06058_02.jpg
New
SCPS-L HV 3-16 NC M12-5 PNP
10.02.02.06058
Compact ejector with multi-stage nozzle and highest suction capacity
Design: High vacuum
Nozzle size: 1,6 (three-stage) mm
Connection: G1/4"
Electrical connection:
Male connect M12, 5 pol
Suction rate (max): 227 l/min
Air consumption (during evac.):
102 l/min
Noise level (free): 80 dB
Pressure range (operating pressure):
4.0 ... 6.0 bar
Control: Normally closed
Type: Switches to plus
Protection: IP 65 (with plug)
assets/Artikelbild/10.02.02.06055_02.jpg
New
SCPS-L HV 3-20 NO M12-5 PNP
10.02.02.06055
Compact ejector with multi-stage nozzle and highest suction capacity
Design: High vacuum
Nozzle size: 2,0 (three-stage) mm
Connection: G1/4"
Electrical connection:
Male connect M12, 5 pol
Suction rate (max): 323 l/min
Air consumption (during evac.):
172 l/min
Noise level (free): 81 dB
Pressure range (operating pressure):
4.0 ... 6.0 bar
Control: Normally open
Type: Switches to plus
Protection: IP 65 (with plug)
assets/Artikelbild/10.02.02.06056_01.jpg
New
SCPS-L HV 3-20 NC M12-5 PNP
10.02.02.06056
Compact ejector with multi-stage nozzle and highest suction capacity
Design: High vacuum
Nozzle size: 2,0 (three-stage) mm
Connection: G1/4"
Electrical connection:
Male connect M12, 5 pol
Suction rate (max): 323 l/min
Air consumption (during evac.):
172 l/min
Noise level (free): 81 dB
Pressure range (operating pressure):
4.0 ... 6.0 bar
Control: Normally closed
Type: Switches to plus
Protection: IP 65 (with plug)