Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compact ejector with multi-stage nozzle and IO-Link function with highest suction capacity
Shape | High Vacuum |
Nozzle size | 3-16 |
Suction rate (max.) | 227 l/min |
Air consumption suction | 102 l/min |
Sound level free | 80 dB(A) |
Pressure range (operating pressure) | 4.0 ... 6.0 bar |
Control valve | Normally closed |
Electrical connection | Male connect M12, 5 pol |
Electrical connection | M12-5 |
Protection type IP | IP 65 (with plug) |
Attribute | Value |
---|---|
B | 18 mm |
B1 | 37.50 mm |
D | 29 mm |
d | 4.50 mm |
G1 | G1/4"-F |
G2 | G1/2"-F |
G3 | M12x1-M |
G4 | M4-F |
H | 95.75 mm |
H1 | 109 mm |
H3 | 56.50 mm |
L | 224.50 mm |
L3 | 21 mm |
L4 | 11.50 mm |
X1 | 40 mm |
X2 | 28 mm |
Y1 | 35 mm |
Y2 | 28 mm |
Attribute | Value |
---|---|
Degree of evacuation | 90 % |
Suction rate (max.) | 227 l/min |
Air consumption suction | 102 l/min |
Air consumption suction | 6.10 m³/h |
Max. air consumption blow off | 257 l/min |
Nozzle size | 3-16 |
Nozzle diameter | 1.60 mm |
Control valve | Normally closed |
Electrical connection | Male connect M12, 5 pol |
Recomm. internal hose diameter compressed air | 6 mm |
Recomm. internal hose diameter vacuum | 12 mm |
Pressure range (operating pressure) | 4.0 ... 6.0 bar |
Operating temperature | 0 ... 50 °C |
Protection type IP | IP 65 (with plug) |
Weight | 460 g |
Product family | SCPSi-L |
Ordering information: SCPSi-L HV 3-16 NC M12-5
Compact ejector SCPS-L / SCPSi-L is delivered as a ready-to-connect product (without connection cable).
Available accessories: connection cable, ejector module, silencer, filter