Compact Ejectors SXMPi Class B

  • Powerful ejector for handling suction-tight workpieces under extreme conditions, e.g. in vacuum systems in press lines for sheet metal working
  • Pick-and-place applications with short cycle times
  • In automated systems for providing and precise monitoring of the vacuum system
  • Connection via IO-Link port Class B

Our Highlights...

  • IO-Link interface for communication with existing fieldbus; electrical isolation through IO-Link Class B interface
  • Integrated NFC interface
  • Integrated air saving function
  • Condition monitoring functions with internal and external evaluation options
  • Integrated voltage regulator; integrated pressure monitoring (optional)

Your Benefits...

  • Input and output of all relevant device and process data via the controller; Minimum installation effort and higher safety due to separation of sensor and actuator voltage
  • Parameterize device and read out data via Smartphone
  • Significant reduction of energy consumption
  • Process and system monitoring to avoid downtimes; integrated energy and process control
  • Compensation of voltage fluctuations; additional information about the operating status and energy consumption
 

Individual items in the product family Compact Ejectors SXMPi Class B

 

  1. 1
  2. 2
  3. 3
SXMPi 25 IMP H PC M12-5
10.02.02.05302
Compact ejector with Condition Monitoring, power blow-off function and pneu. air-saving function
Nozzle size: 2,5 mm
Control: Double pilot valve
Pneum. Connection: Horizontal
with: Pressure Control
Electrical connection:
Male connect M12, 5 pol
Suction rate (max): 185 l/min
Air consumption (during evac.):
290 l/min
Communication: IO-Link (Class B)
Vacuum (max): -850 mbar
Noise level (free): 67 dB
Protection: IP 65
SXMPi 25 IMP H M12-5
10.02.02.05304
Compact ejector with Condition Monitoring, power function for blow-off and air-saving control
Nozzle size: 2,5 mm
Control: Double pilot valve
Pneum. Connection: Horizontal
Electrical connection:
Male connect M12, 5 pol
Suction rate (max): 185 l/min
Air consumption (during evac.):
290 l/min
Communication: IO-Link (Class B)
Vacuum (max): -850 mbar
Noise level (free): 67 dB
Protection: IP 65
SXMPi 25 NC H PC M12-5
10.02.02.05294
Compact ejector with Condition Monitoring, power function for blow-off and air-saving control
Nozzle size: 2,5 mm
Control: Normally closed
Pneum. Connection: Horizontal
with: Pressure Control
Electrical connection:
Male connect M12, 5 pol
Suction rate (max): 185 l/min
Air consumption (during evac.):
290 l/min
Communication: IO-Link (Class B)
Vacuum (max): -850 mbar
Noise level (free): 67 dB
Protection: IP 65
SXMPi 25 NC H M12-5
10.02.02.05296
Compact ejector with Condition Monitoring, power function for blow-off and air-saving control
Nozzle size: 2,5 mm
Control: Normally closed
Pneum. Connection: Horizontal
Electrical connection:
Male connect M12, 5 pol
Suction rate (max): 185 l/min
Air consumption (during evac.):
290 l/min
Communication: IO-Link (Class B)
Vacuum (max): -850 mbar
Noise level (free): 67 dB
Protection: IP 65
SXMPi 25 NO H PC M12-5
10.02.02.05286
Compact ejector with Condition Monitoring, power function for blow-off and air-saving control
Nozzle size: 2,5 mm
Control: Normally open
Pneum. Connection: Horizontal
with: Pressure Control
Electrical connection:
Male connect M12, 5 pol
Suction rate (max): 185 l/min
Air consumption (during evac.):
290 l/min
Communication: IO-Link (Class B)
Vacuum (max): -850 mbar
Noise level (free): 67 dB
Protection: IP 65
SXMPi 25 NO H M12-5
10.02.02.05288
Compact ejector with Condition Monitoring, power function for blow-off and air-saving control
Nozzle size: 2,5 mm
Control: Normally open
Pneum. Connection: Horizontal
Electrical connection:
Male connect M12, 5 pol
Suction rate (max): 185 l/min
Air consumption (during evac.):
290 l/min
Communication: IO-Link (Class B)
Vacuum (max): -850 mbar
Noise level (free): 67 dB
Protection: IP 65
SXMPi 25 IMP Q PC M12-5
10.02.02.05303
Compact ejector with Condition Monitoring, power function for blow-off and air-saving control
Nozzle size: 2,5 mm
Control: Double pilot valve
Pneum. Connection: Quick Change
with: Pressure Control
Electrical connection:
Male connect M12, 5 pol
Suction rate (max): 185 l/min
Air consumption (during evac.):
290 l/min
Communication: IO-Link (Class B)
Vacuum (max): -850 mbar
Noise level (free): 67 dB
Protection: IP 65
SXMPi 25 IMP Q M12-5
10.02.02.05305
Compact ejector with Condition Monitoring, power function for blow-off and air-saving control
Nozzle size: 2,5 mm
Control: Double pilot valve
Pneum. Connection: Quick Change
Electrical connection:
Male connect M12, 5 pol
Suction rate (max): 185 l/min
Air consumption (during evac.):
290 l/min
Communication: IO-Link (Class B)
Vacuum (max): -850 mbar
Noise level (free): 67 dB
Protection: IP 65
SXMPi 25 NC Q PC M12-5
10.02.02.05295
Compact ejector with Condition Monitoring, power function for blow-off and air-saving control
Nozzle size: 2,5 mm
Control: Normally closed
Pneum. Connection: Quick Change
with: Pressure Control
Electrical connection:
Male connect M12, 5 pol
Suction rate (max): 185 l/min
Air consumption (during evac.):
290 l/min
Communication: IO-Link (Class B)
Vacuum (max): -850 mbar
Noise level (free): 67 dB
Protection: IP 65
SXMPi 25 NC Q M12-5
10.02.02.05297
Compact ejector with Condition Monitoring, power function for blow-off and air-saving control
Nozzle size: 2,5 mm
Control: Normally closed
Pneum. Connection: Quick Change
Electrical connection:
Male connect M12, 5 pol
Suction rate (max): 185 l/min
Air consumption (during evac.):
290 l/min
Communication: IO-Link (Class B)
Vacuum (max): -850 mbar
Noise level (free): 67 dB
Protection: IP 65

  1. 1
  2. 2
  3. 3