Compact Terminal SCTMi IO-Link

Flexible, Fully Networked Vacuum Generation

 We are happy to assist you in configuring your compact terminal.

Product inquiry

Variety, optimization of production processes, and continuous energy and process control are the challenges of the future. In order to meet these demands, powerful, flexible and energy-efficient vacuum systems are required. The answer is our Compact Terminal SCTMi IO-Link, a compact unit of several vacuum generators for simultaneously and independently handling different parts with a single vacuum system.

Lean

  • Central compressed air and power supply for up to 16 ejectors with just one connection each
  • Compact design and low weight make it suitable for a wide range of applications

Networked

  • Can be integrated in a wide range of field-bus systems
  • Process and device parameters can be easily configured via IO-Link or NFC

Modular

  • Modular design means various vacuum circuits can be installed to handle different parts with ease
  • Each ejector can be selected based on nozzle size, NO, NC or nozzle type

Intelligent

  • All vacuum circuits can be separately controlled
  • Process transparency, energy consumption control and a variety of diagnostic functions for use in intelligent factories

Configuration Code – Selection and Ordering Aid

The Compact Terminal SCTMi IO-Link was developed to connect multiple ejectors. Use the following code to configure a Compact Terminal SCTMi IO-Link to match your application.

You can find additional information about the individual components and selection options on the various tab pages.

SCTMi IO-Link main body

CodeType
SCTMi-IOLSCTMi IO-Link main body
Example: SCTMi-IOL

Main body and IO-Link master element with IO-Link electrical connection with M12, 5-pin plug

Sample Configuration

SCTMi-IOL -

Main body and IO-Link master element with IO-Link connection

88BB 88BB-88BB 88BB -

8x ejector SCPSt 2-09 G02 NO (10.02.02.04682) and
8x ejector SCPSt 2-09 G02 NC (10.02.02.04683)

P

Collective pneumatic connection

Note:
Our experienced specialists will assist you in setting up and configuring your terminal. Local contact

Simplified Integration in the Control Level

Highlights of the Compact Terminal SCTMi IO-Link

Ideal for use in the Smart Production of the Future

The Compact Terminal SCTMi IO-Link offers an enormous range of innovative, energy-saving technologies and networking options for use in intelligent factories.

Near-Field Communication (NFC)

  • Reliable communication via an energy-neutral point-to-point connection
  • Visible data – Both statistical data (such as the serial number) and dynamic process data (such as switching points) can be read out
  • Parameterization option – An app can be used to parameterize the SCTMi IO-Link directly from a smartphone

Networking in Industry 4.0 Systems

  • The IO-Link connection means that recorded data can be viewed and used all the way up to the control level, which allows for bidirectional parameterization and diagnostics in all conventional field-bus systems
  • Condition monitoring increases system availability by providing detailed analyses of the system’s condition and early detection of faults
  • Predictive maintenance improves the performance of gripping systems
  • Energy monitoring optimizes the vacuum system's energy consumption

Automatic Air Saving Function

  • Switches off the suction function once a safe vacuum value has been reached until the next cycle or until the vacuum falls below the safe vacuum value
  • Various configuration values and air saving settings can be programmed separately for each ejector
  • Reduction of compressed air consumption by up to 80 %

Integrated Eelectronic Sub-Bus System

  • Electronic control can be implemented with just a single cable
  • Comprehensive data communication via IO-Link and near-field communication (NFC)
  • All ejectors can be separately programmed and controlled

Eco-Nozzle Technology

  • Eco-nozzle technology provides a considerably higher suction rate with minimized compressed air consumption for energy-efficient vacuum generation