Decentralized Ejectors

These ejectors are very different to other series due to their design. In addition to this, ejectors with active blow-off function, blow-off system and atmospheric ventilation make decentralized vacuum generation directly on the suction cup possible. These ejectors are known for quick lifting and depositing.
 

Ejectors with Active Blow Off SEAC

  • Suction capacity up to 35 l/min
  • Max. vacuum: 85 %
  • Body made of plastic

Ejectors With Blow Off System SEAC RP

  • Suction capacity up to 35 l/min
  • Max. vacuum: 85 %

Ejectors with Atmospheric Ventilation SEAC ECO

  • Suction capacity up to 35 l/min
  • Max. vacuum: 85 %
  • With atmospheric ventilation