Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Tooling-System-Schmalz-Ejektor
Nozzle diameter | 1 mm |
Add. function | Vac switch elec / Protect Hood |
Pressure range (operating pressure) | 4.0 ... 6.0 bar |
Attribute | Value |
---|---|
B | 31 mm |
B1 | 34.60 mm |
B3 | 15.50 mm |
D | 27 mm |
d | 7.50 mm |
G1 | G1/8"-F |
G4 | G1/8"-F |
H | 21.50 mm |
H1 | 27.50 mm |
H2 | 42.50 mm |
L | 46 mm |
L1 | 77 mm |
L3 | 6 mm |
X1 | 28 mm |
Attribute | Value |
---|---|
Nozzle diameter | 1 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 35 l/min |
Suction rate (max.) | 2.10 m³/h |
Air consumption suction | 52 l/min |
Air consumption suction | 3.12 m³/h |
Max. air consumption blow off | 60 l/min |
Air consumption blow off | 3.60 m³/h |
Pressure range (operating pressure) | 4.0 ... 6.0 bar |
Weight | 157 g |
Pressure range (operating pressure) | 58.0 ... 87.0 |
Suction rate (max.) | 1.24 cfm |
Air consumption suction | 1.84 cfm |
Air consumption blow off | 2.12 cfm |
Operating temperature | 0 ... 60 °C |
Max. vacuum | 25.10 inHg |
Product family | SEAC |
Ordering information: SEAC 10 VE-SH
Ejector SEAC is delivered as a ready-to-connect product.
Available accessoires: holder (ejector adapter)